IESNA:LM-63-2002
[TEST]P1056136
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1855
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1326.9 1313.9 1310 1299.6 1284 1265.8 1243.7 1217.6 1190.3 1157.8
1122.7 1086.3 1045.9 1004.3 961.4 917.1 871.6 827.4 776.6 731.1
681.7 632.2 584.1 533.4 483.9 433.2 382.5 331.7 279.7 230.3
182.1 135.3 92.4 53.3 19.5 0 0
1326.9 1329.5 1320.4 1303.5 1280.1 1252.8 1217.6 1179.9 1138.3 1091.5
1044.6 993.9 940.6 885.9 828.7 771.4 712.9 654.4 595.8 538.6
477.4 420.2 363 305.7 249.8 196.4 147 100.2 61.1 31.2
19.5 10.4 3.9 1.3 0 0 0
1326.9 1316.5 1298.3 1271 1233.3 1187.7 1137 1081 1019.9 953.6
885.9 814.4 742.8 668.7 595.8 525.6 454 386.4 320 256.3
199 145.7 96.3 52 26 20.8 14.3 9.1 5.2 2.6
1.3 1.3 0 0 0 0 0
1326.9 1317.8 1291.8 1254.1 1204.6 1146.1 1083.6 1010.8 932.7 850.8
768.8 685.6 601 523 443.6 368.2 296.6 229 170.4 115.8
67.6 29.9 22.1 16.9 13 7.8 5.2 2.6 1.3 1.3
1.3 1.3 0 0 0 0 0
1326.9 1319.1 1297 1255.4 1200.7 1137 1066.7 990 906.7 818.3
729.8 640 554.2 470.9 390.3 313.5 243.3 179.5 123.6 72.9
31.2 23.4 18.2 13 9.1 5.2 3.9 1.3 1.3 1.3
0 0 0 0 0 0 0
